The Hager Recy30% Trunking Lid SL20055 is a 2 m PVC cover (55 x 20 mm) for cable trunking. Made with 30% recycled material for sustainable installs. Supplied with protective film for a clean finish; without soft lip or carpet border. Ideal for closing and protecting SL20055 trunking runs in residential and office applications, delivering durable, neat cable management.
EAN
4012740893961
Packaging
18 Meters
Modular door ACB HW4000A Quadro Evo IP30 RAL9010 Right-hinged 3-side 7mm lock SL200552D5
Complete your system
Must-have accessories
SL200551
Recy30% Trunking base SL20055 black
Optional accessories
-
Transition piece/junction piece for skirting duct 1 products available -
Appliance box for skirting duct 2 products available -
Internal corner for skirting duct 1 products available -
External corner for skirting duct 1 products available -
End piece for skirting duct 1 products available -
Accessory box coupling for skirting duct 1 products available
Complete your system
Technical properties
Dimensions
-
Height55 mm
-
Width20 mm
-
Length2000 mm
Materials
-
MaterialPolyvinylchloride (PVC)
-
ColourOak
-
TreatmentFoiled
-
Contains recycled material (% of total plastic weight)30 %
Cover, door
-
Lid with soft lipWithout soft lip
Equipment
-
With carpet borderNo
-
With protective filmYes
Safety
-
Ingress Protection (IP) classIP40
-
Impact resistance IKIK07
Use conditions
-
Operating temperature5 - 60 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SL200552D5
Recy30% Trunking lid SL20055 aok
PDF -
Product licence
Product_Licence_NF004_1078_SL
Product licence International 2021-02-12
PDF1,08 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF371,55 kB
More documentation