The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200552D4
    EAN
    4012740893954
    Packaging
    18 Meters
    • Skirting ducts

    Recy30% Trunking lid SL20055 cherry SL200552D4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Recy30% Trunking lid SL20055 cherry

    SL200552D4

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200551
    SL200551
    Recy30% Trunking base SL20055 black
    Add to a list
    Add to a list

    Optional accessories

    • Trans­ition piece/junc­tion piece for skirting duct 1 products available
    • Appli­ance box for skirting duct 2 products available

    Complete your system

    • Trans­ition piece/junc­tion piece for skirting duct
    • Appli­ance box for skirting duct
    • SL2005581D1

      Adaptor for trunking SL 20x55mm and EK 40x40mm alu

      €0.00  / *
    • SL20055911D1

      acc.box univ. SL20055 alu

      €0.00  / *
    • SL200559119011

      acc.box univ. SL20055 black

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      55 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Cherry
    • Treat­ment
      Foiled
    • Contains recycled material (% of total plastic weight)
      30 %
    Cover, door
    • Lid with soft lip
      Without soft lip
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base and cover) (English)
    PDF
    406,73 kB
    REACH declaration SL200552D4
    PDF
    RoHS report SL200552D4
    PDF

    Downloads

    • Image SL200552D4  | Hager Africa

      Product Image SL200552D4

    • Product datasheet

      Image Hager Product data sheet SL200552D4  | Hager Africa

      Hager Product data sheet SL200552D4

      Recy30% Trunking lid SL20055 cherry

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055229016 - DCL ceiling rose for ATHEA trunking IP40 ABS RAL9016 traffic white 60mm
      SL20055229016
      Trunk. lid carpet border SL20055 traffic white
    • 2
      SL2005529016 - Operating shaft 14x14 mm to 10x10 mm, length 500 mm
      SL2005529016
      Trunking lid SL20055 traffic white
    • 3
      SL2008029016 - Trunking lid PVC 55x20mm 2m Traffic white RAL9016 SL20055
      SL2008029016
      Trunking lid SL20080 traffic white
    • 4
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white
    • 5
      SL200806D1 - End cap tehalit SL 20x80 beech PC-ABS IP40 IK07 Left/Right overlapping
      SL200806D1
      End cap for trunking tehalit.SL 20x80mm alu

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group