The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • NQN320
    Hager 3P 20A B-curve MCB (3 modules) protects three-phase circuits from overloads and short circuits. With 25kA Icu at 230/400V, 7.5kA Ics (IEC 60947-2) and 10kA Icn (IEC 60898-1), it suits commercial/industrial panels with high fault levels. Rated 415V AC, Ui 500V, Uimp 6kV, 50-60Hz. Easy screw/biconnect terminals (1-35 mm²), IP20, -25…70°C, durable: 4,000 electrical/20,000 mechanical operations.
    EAN
    3250614645778
    Packaging
    1 Piece

    Miniature Circuit Breaker 3P 10A Curve B 25kA 415V AC 3 Modules NQN320

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Miniature Circuit Breaker 3P 10A Curve B 25kA 415V AC 3 Modules

    NQN320

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available
    • Modular phase busbar 3 products available
    • AOB type AC 2 products available
    • Protective cap/strip for phase busbar 1 products available

    Complete your system

    • Terminal cover
    • Modular phase busbar
    • AOB type AC
    • Protective cap/strip for phase busbar
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • KDN363A

      Insulated busbar 3P 63A fork 10mm² 12M

      €0.00  / *
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      €0.00  / *
    • KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      €0.00  / *
    • BF341

      Earth leakage add-on block 3P 40A 300mA AC Class

      €0.00  / *
    • BG364

      Earth leakage add-on block 3P 63A 500mA AC Class

      €0.00  / *
    • KZN023

      Endcap for busbars KDN 2 poles and 3 poles

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      20 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated current at -15°C
      24.02 A
    • Rated current at -10°C
      23.57 A
    • Rated current at -5°C
      23.12 A
    • Rated current at 0°C
      22.68 A
    • Rated current at 5°C
      22.23 A
    • Rated current at 10°C
      21.79 A
    • Rated current at 15°C
      21.34 A
    • Rated current at 20°C
      20.89 A
    • Rated current at 25°C
      20.45 A
    • Rated current at 30°C
      20 A
    • Rated current at 35°C
      19.45 A
    • Rated current at 40°C
      18.91 A
    • Rated current at 45°C
      18.36 A
    • Rated current at 50°C
      17.81 A
    • Rated current at 55°C
      17.26 A
    • Rated current at 60°C
      16.72 A
    • Rated current at 65°C
      16.17 A
    • Rated current at 70°C
      15.62 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      B
    Capa­city
    • Number of modules
      3
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      8.04 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    Hager REACH declaration NQN320
    PDF
    Hager RoHS report NQN320
    PDF

    Downloads

    • Image NQN320  | Hager Africa

      Product Image NQN320

    • Product datasheet

      Image Hager Product data sheet NQN320  | Hager Africa

      Hager Product data sheet NQN320

      MCB 3P 25kA B-20A 3M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group