The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFS6006009016
    The Hager LFS steel trunking 60x60 mm in traffic white (RAL 9016) delivers robust, neat cable management for residential and commercial installs. Supplied in 2 m lengths with 2860 mm² inner cross-section, it holds up to 12 Ø11 mm cables (50% fill). Varnished steel, IK08 impact resistance, IP30. Single compartment, cable retaining clip included. Operating temperature -5 to 90°C. Couplers available as separate reference.
    EAN
    4012740994484
    Packaging
    8 Meters
    • Cable trunking systems - LF

    Overlapping T-piece Steel for LFS 40x60 Trunking RAL9016 IK08 IP30 LFS6006009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Overlapping T-piece Steel for LFS 40x60 Trunking RAL9016 IK08 IP30

    LFS6006009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (9)
    • Cable clip/re­tainer for install­a­tion duct 2 products available
    • Earthing set 1 products available
    • Coupler for install­a­tion duct 1 products available
    • End piece for install­a­tion duct 1 products available
    • Internal corner for install­a­tion duct 1 products available
    • External corner for install­a­tion duct 1 products available

    Complete your system

    • Cable clip/re­tainer for install­a­tion duct
    • Earthing set
    • Coupler for install­a­tion duct
    • End piece for install­a­tion duct
    • Internal corner for install­a­tion duct
    • External corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • T-piece for install­a­tion duct
    • R2290VERZ

      R 2290 Galv Cable Retainer

      €0.00  / *
    • M6290

      M 6290

      €0.00  / *
    • L4180VERZ

      Earth-terminal for trunking lid LFS of sheet steel

      €0.00  / *
    • R2604VERZ

      R 2604 LFS-Coupling

      €0.00  / *
    • LFS6006069016

      endcap steel for LFS trunking 60x60mm traffic white

      €0.00  / *
    • LFS6006049016

      internal corner overlapping steel for LFS trunking 60x60mm traffic white

      €0.00  / *
    • LFS6006039016

      external corner overlapping steel for LFS trunking 60x60mm traffic white

      €0.00  / *
    • LFS6006059016

      flat angle overlapping steel for LFS trunking 60x60mm traffic white

      €0.00  / *
    • LFS6006089016

      T-piece overlapping steel for LFS trunking 60x60mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      60 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      2860 - 2860 mm²
    Cover, door
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      12
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Varnished
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Trunking coup­ling
      Couplers as separate refer­ence
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      Yes
    • Number of cable retainers per meter
      2
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking system LFS & OLFS (English )
    PDF
    229,34 kB
    REACH declaration LFS6006009016
    PDF
    RoHS report LFS6006009016
    PDF

    Downloads

    • Image LFS6006009016  | Hager Africa

      Product Image LFS6006009016

    • Product datasheet

      Image Hager Product data sheet LFS6006009016  | Hager Africa

      Hager Product data sheet LFS6006009016

      Trunking LFS made of steel 60x60mm in traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      331,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group