The Hager LFS 60x60 overlapping T-piece creates neat T junctions in 60x60 mm trunking for reliable cable routing. Varnished steel, traffic white RAL 9016, moulded for precise fit with 200 mm branch. IK08 and IP30 for robust indoor use, operating -5 to 90°C. Ensures clean alignment, secure coverage, and a consistent finish across LFS installations.
EAN
4012740007498
Packaging
4
Flat angle overlap LFS 60x60 steel traffic white IP30 IK08 LFS6006089016
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
-
Measurement a200 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12No
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
-
Related SeriesLFS 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation