The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • R2604VERZ
    The Hager R2604 LFS Coupling securely joins LFS steel trunking runs, ensuring alignment and a continuous cable pathway. Made of galvanised steel with a zinc finish, it delivers robust, corrosion‑resistant performance. With 60 mm height, it matches LFS profiles and fits LFS 60x60, 60x100, 60x150 and 60x200 systems for fast, reliable installation in residential and commercial wiring.
    EAN
    4012740229104
    Packaging
    5 Pair
    • Cable trunking systems - LF

    End cap for trunking tehalit.SL 20x55 Aluminium IP40 IK07 Left/Right R2604VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap for trunking tehalit.SL 20x55 Aluminium IP40 IK07 Left/Right

    R2604VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    • Related Series
      LFS 60x60, LFS 60x100, LFS 60x150, LFS 60x200

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking system LFS & OLFS (English )
    PDF
    229,34 kB
    REACH declaration R2604VERZ
    PDF
    RoHS report R2604VERZ
    PDF

    Downloads

    • Image R2604VERZ  | Hager Africa

      Product Image R2604VERZ

    • Product datasheet

      Image Hager Product data sheet R2604VERZ  | Hager Africa

      Hager Product data sheet R2604VERZ

      R 2604 LFS-Coupling

      PDF
    • Product certificate

      Image Product certificate International 2022-06-28  | Hager Africa

      Product certificate International 2022-06-28

      Product certificate de-DE 2022-06-28

      PDF
      1,43 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      331,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group