The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFS3004509016
    The Hager LFS steel trunking 30x45 mm, 2 m length, in traffic white (RAL9016) offers robust, neat cable routing. With 970 mm² internal space, it accommodates up to 4ר11 mm cables (50% fill). Single-compartment, varnished steel with IK08 impact resistance and IP30 for indoor use. Operating range -5 to 90°C, suitable for functional integrity per DIN 4102-12. Couplers available separately.
    EAN
    4012740007313
    VPE
    32 meters
    • Cable trunking systems - LF

    LFS steel trunking 20x20mm 2m IK08 IP30 Traffic white RAL9016 LFS3004509016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    LFS steel trunking 20x20mm 2m IK08 IP30 Traffic white RAL9016

    LFS3004509016

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Coupler for install­a­tion duct 1 product.page.accessories.products-available
    • Internal corner for install­a­tion duct 1 product.page.accessories.products-available
    • External corner for install­a­tion duct 1 product.page.accessories.products-available
    • Flat angle for install­a­tion duct 1 product.page.accessories.products-available
    • T-piece for install­a­tion duct 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Coupler for install­a­tion duct
    • Internal corner for install­a­tion duct
    • External corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • T-piece for install­a­tion duct
    • R2330VERZ

      €0.00  / *
    • LFS3004549016

      internal corner steel for LFS trunking 30x45mm traffic white

      €0.00  / *
    • LFS3004539016

      external corner steel for LFS trunking 30x45mm traffic white

      €0.00  / *
    • LFS3004559016

      flat angle steel for LFS trunking 30x45mm traffic white

      €0.00  / *
    • LFS3004589016

      T-piece overlapping steel for LFS trunking 30x45mm traffic white

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      30 mm
    • Width
      45 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      970 - 970 mm²
    Cover, door
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      4
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Varnished
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Trunking coup­ling
      Couplers as separate refer­ence
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Distribution trunking system LFS & OLFS (English )
    PDF
    229,34 kB
    REACH declaration LFS3004509016
    PDF
    RoHS report LFS3004509016
    PDF

    Downloads

    • Image LFS3004509016  | Hager UK

      Product Image LFS3004509016

    • GeneratedProductDatasheet

      Image Hager Product data sheet LFS3004509016  | Hager UK

      Hager Product data sheet LFS3004509016

      Trunking LFS made of steel 30x45mm in traffic white

      PDF
    • ProductInspectionCertificate

      Image Product certificate International 2022-06-28  | Hager UK

      Product certificate International 2022-06-28

      Product certificate de-DE 2022-06-28

      PDF
      1,43 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager UK

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      331,77 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group