The Hager flat angle for LFS 30x45 steel trunking enables neat 90° directional changes while maintaining cable protection and system integrity. Made of varnished steel in traffic white RAL9016, it offers IK08 impact resistance and IP30 protection. Sized 30×45 mm (170 mm leg), it suits -5 to 90°C environments and supports functional integrity per DIN 4102-12—ideal for durable, tidy routing in buildings.
EAN
4012740007344
Packaging
5
External corner LFS trunking 30x45 steel 90° IP30 IK08 RAL9016 DIN4102-12 LFS3004559016
Technical properties
Dimensions
-
Height30 mm
-
Width45 mm
-
Measurement a170 mm
-
Measurement b100 mm
Accessories
-
Type of accessoryBase, Lid
Settings
-
Angle range90 - 90
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFS 30x45
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS3004559016
flat angle steel for LFS trunking 30x45mm traffic white
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation