The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFH3004509016
    EAN
    4012740013697
    Packaging
    32 Meters
    • Cable trunking systems - LF

    Trunking halogen free LFH 30x45mm traffic white LFH3004509016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking halogen free LFH 30x45mm traffic white

    LFH3004509016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • End piece for install­a­tion duct 1 products available
    • Internal corner for install­a­tion duct 1 products available
    • T-piece for install­a­tion duct 1 products available
    • Flat angle for install­a­tion duct 1 products available
    • External corner for install­a­tion duct 1 products available

    Complete your system

    • End piece for install­a­tion duct
    • Internal corner for install­a­tion duct
    • T-piece for install­a­tion duct
    • Flat angle for install­a­tion duct
    • External corner for install­a­tion duct
    • LF3004569016

      endcap halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004549016

      internal corner halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004589016

      T-piece halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004559016

      flat angle halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004539016

      external corner halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      30 mm
    • Width
      45 mm
    • Length
      2000 mm
    • Lid width
      45 mm
    • Inner cross-sec­tion
      1010 - 1010 mm²
    Cover, door
    • Number of mount­able lids
      1
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      5
    Mater­ials
    • Material
      PC-ABS
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Trunking coup­ling
      Pre-equipped with couplers
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      No
    Install­a­tion, mounting
    • Base perfor­a­tion
      Yes
    Config­ur­a­tion
    • Is self-ad­hesive
      No
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration LFH3004509016
    PDF
    RoHS report LFH3004509016
    PDF

    Downloads

    • Image LFH3004509016  | Hager Africa

      Product Image LFH3004509016

    • Product datasheet

      Image Hager Product data sheet LFH3004509016  | Hager Africa

      Hager Product data sheet LFH3004509016

      Trunking halogen free LFH 30x45mm traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      332,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      M51592 - Cable bracket universN small section 20 pcs PA 18x54x59 mm
      M51592
      Spacer for slotted panel trunking made of PVC 12mm black
    • 2
      M5159 - Spacer for slotted panel trunking PVC 12x12mm Dia 25mm Black
      M5159
      Spacer for slotted panel trunking made of PVC 20mm black
    • 3
      M5164 - Screw collar made of polyethylen for screw M4-M5
      M5164
      Screw collar made of polyethylen for screw M4-M5
    • 4
      L5561 - Mitre shear with cutting length 85mm
      L5561
      Mitre shear with cutting length 85mm
    • 5
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group