The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • M5164
    EAN
    4012740106986
    VPE
    100 pieces
    • Accessories and tools for enclosure solu­tions
    • Cable trunking systems - LF
    • See more

    Screw collar made of polyethylen for screw M4-M5 M5164

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Screw collar made of polyethylen for screw M4-M5

    M5164

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Internal diameter
      9 mm
    • Outer diameter
      11.40 mm
    • Material thick­ness
      1.30 mm
    Mater­ials
    • Material
      Poly­ethylene (PE)
    • Treat­ment
      Untreated

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration M5164
    PDF
    RoHS report M5164
    PDF

    Downloads

    • Image M5164  | Hager UK

      Product Image M5164

    • GeneratedProductDatasheet

      Image Hager Product data sheet M5164  | Hager UK

      Hager Product data sheet M5164

      Screw collar made of polyethylen for screw M4-M5

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      M51592 - Cable bracket universN small section 20 pcs PA 18x54x59 mm
      M51592
      Spacer for slotted panel trunking made of PVC 12mm black
    • 2
      L5561 - Mitre shear with cutting length 85mm
      L5561
      Mitre shear with cutting length 85mm
    • 3
      M5159 - Spacer for slotted panel trunking PVC 12x12mm Dia 25mm Black
      M5159
      Spacer for slotted panel trunking made of PVC 20mm black
    • 4
      L5264SCHW - Rivet Driver for L5067 rivet black
      L5264SCHW
      Rivet Driver for L5067 rivet black
    • 5
      L5263ROT - Rivet Driver for L5123 rivet red
      L5263ROT
      Rivet Driver for L5123 rivet red

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group