The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF71H1199016
    The Hager LFF71H110 support extensions (pack of 10) in traffic white are designed to adapt and finish dado trunking with Direct 45 mm pre-cut lids. Overlapping design ensures clean joints and alignment. Made of durable ABS with IK07 impact resistance, each piece measures 33 x 45 mm. Ideal for neat residential or commercial cable management; RAL 9016 blends seamlessly with modern interiors.
    EAN
    4012740013529
    Packaging
    1 Set
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    Support LFF40/60110 1-gang 45x45 Direct 45mm trunking ABS IK07 Traffic white LFF71H1199016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Support LFF40/60110 1-gang 45x45 Direct 45mm trunking ABS IK07 Traffic white

    LFF71H1199016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      33 mm
    • Length
      45 mm
    • Diameter of opening
      0
    Config­ur­a­tion
    • Type of device (pre-cut lid for dado trunk­ing)
      Direct 45 mm
    • Over­lap­ping
      Yes
    Accessories
    • Has labelling field
      No
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Impact resist­ance IK
      IK07
    Equip­ment
    • With protective film
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF71H1199016
    PDF
    RoHS report LFF71H1199016
    PDF

    Downloads

    • Image LFF71H1199016  | Hager Africa

      Product Image LFF71H1199016

    • Product datasheet

      Image Hager Product data sheet LFF71H1199016  | Hager Africa

      Hager Product data sheet LFF71H1199016

      10 Extensions for support LFF71H110 traffic white

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-01-17  | Hager Africa

      Installation manual en-GB 2024-01-17

      PDF
      456,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF4006057030 - Flat angle halogen-free 90° for trunking 60x150mm, ABS IK07, RAL 7030 stone grey
      LFF4006057030
      flat angle overlapping halogen free for trunking LF 40x57mm stone grey
    • 2
      LF4004057030 - Flat angle for trunking 30x30mm halogen-free ABS IK07 stone grey RAL7030
      LF4004057030
      flat angle halogen free for trunking LF 40x40mm stone grey
    • 3
      LF6015057030 - Flat angle 90° halogen-free trunking LF 40x40 Stone Grey RAL7030 IK07
      LF6015057030
      flat angle halogen free for trunking LF/FB 60x150mm stone grey
    • 4
      LF3003057030 - External corner halogen-free for LF/LFF trunking 60x110 stone grey RAL7030 IK07
      LF3003057030
      flat angle halogen free for trunking LF 30x30mm stone grey
    • 5
      LFF6009047030 - Internal Corner VDI 20x80 Oak Adjustable 83-135° Overlapping ABS tehalit.SL
      LFF6009047030
      internal corner halogen free for trunking LF/LFF 60x90mm stone grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group