The Hager flat angle overlapping, halogen-free accessory for LF/LFF 40×110 mm trunking (traffic white, RAL9016) enables neat 90° flat direction changes. Moulded PC‑ABS (IK07) ensures durability; overlapping design covers gaps for a clean finish. Dimensions 40×110 mm, measurement 148 mm. Suitable for indoor installations from −5 to 60°C. Ideal for professional, low-smoke cable routing.
EAN
4012740013246
Packaging
1 Piece
External corner LF/LFF trunking 40x110 Halogen free Angle 83-97 Click mount LFF4011059016
Technical properties
Dimensions
-
Height40 mm
-
Width110 mm
-
Measurement a148 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 40x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4011059016
flat angle overlapping halogen free for trunking LF/LFF 40x110mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation