The Hager internal corner for LF/LFF 40x110 mm trunking enables neat 90° transitions while maintaining cable capacity and segregation. Halogen-free moulded PC-ABS in traffic white (RAL9016) with click mounting and overlapping design for fast, clean installation. Adjustable angle 83-97°, IK07 impact resistance, -5 to 60°C operation. Dimensions 40 x 110 mm (a=115). Ideal for residential and commercial cable management.
EAN
4012740013239
Packaging
1 Piece
Internal corner halogen-free for trunking 40x90 Click mounting IK07 RAL9016 LFF4011049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height40 mm
-
Width110 mm
-
Measurement a115 mm
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 40x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4011049016
internal corner halogen free for trunking LF/LFF 40x110mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation