The Hager flat angle overlapping halogen-free fitting for LF/LFF 40x90 trunking delivers tidy 90° corners while masking cut tolerances. Moulded PC-ABS with IK07 impact resistance ensures durable, low-smoke safety. Traffic white RAL9016 for a clean finish. Dimensions 40x90 mm, a=128 mm. Operating range −5 to 60°C. Ideal for neat, reliable cable routing in residential and commercial installations.
EAN
4012740013192
Packaging
1 Piece
External corner halogen free 40x90 for LF/LFF trunking, click mount, IK07 LFF4009059016
Technical properties
Dimensions
-
Height40 mm
-
Width90 mm
-
Measurement a128 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 40x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4009059016
flat angle overlapping halogen free for trunking LF/LFF 40x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation