The Hager external corner, halogen-free, for LF/LFF 40x90 trunking in traffic white (RAL9016) provides a neat, safe transition on outside corners. Click mounting and a moulded, overlapping design speed installation and protect cables. Adjustable 83-97° to suit site tolerances. Made of durable PC-ABS, IK07, -5 to 60°C. Dimensions 40×90 mm (a=68 mm). Ideal for residential and commercial trunking runs.
EAN
4012740013178
Packaging
1 Piece
Trunking LFF 40x90mm PVC IP40 IK07 pre-coupled 2 clips 2m Traffic white LFF4009039016
Technical properties
Dimensions
-
Height40 mm
-
Width90 mm
-
Measurement a68 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 40x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4009039016
external corner halogen free for trunking LF/LFF 40x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation