Hager flat angle, halogen-free, for LF/LFF/FB 60x230 mm trunking, enables a clean 90° change of direction in cable runs. Moulded ABS (IK07) in traffic white RAL9016 delivers robust, aesthetic finishes. Dimensions: 61 x 230 mm (A=260 mm). Operating range -5 to 60°C. Ideal for residential and commercial installations, ensuring low-smoke safety and quick, tidy routing.
EAN
4012740012652
VPE
1 piece
External corner halogen-free for LF/LFF/FB trunking 60x230mm IK07 RAL9016 LF6023059016
Technical characteristics
Dimensions
-
Height61 mm
-
Width230 mm
-
Measurement a260 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesFB 60x230, LFF 60x230
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LF6023059016
flat angle halogen free for trunking LF/LFF/FB 60x230mm traffic white
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation