Hager internal corner, halogen-free, for LF/LFF/FB 60x230 trunking. Delivers a clean 90° inside turn while preserving cable capacity and safety. Moulded ABS, traffic white RAL9016, IK07 impact resistant, -5 to 60°C. Size 61×230 mm (a=130 mm). Non-overlapping for flush alignment. Halogen-free for low smoke and toxicity. Ideal for neat residential and commercial cable routing in 60×230 trunking runs.
EAN
4012740012645
VPE
1 piece
Internal corner halogen free for LF/LFF/FB trunking 60x190mm IK07 LF6023049016
Technical characteristics
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height61 mm
-
Width230 mm
-
Measurement a130 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesFB 60x230, LFF 60x230
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LF6023049016
internal corner halogen free for trunking LF/LFF/FB 60x230mm traffic white
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation