Hager external corner, halogen‑free, for LF/LFF/FB 60x230mm trunking delivers a clean 90° external turn and seamless alignment. ABS, traffic white RAL9016, IK07 impact‑resistant, operating −5 to 60°C. Moulded design for quick, tidy installation without overlap. Dimensions: H61 x W230 mm (a=70 mm). Ideal for safe, low‑smoke cable routing in residential and commercial installations.
EAN
4012740012638
VPE
1 piece
End cap Halogen Free for Trunking 60x190 IK07 Traffic White RAL9016 LF/LFF/FB LF6023039016
Technical characteristics
Dimensions
-
Height61 mm
-
Width230 mm
-
Measurement a70 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesFB 60x230, LFF 60x230
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LF6023039016
external corner halogen free for trunking LF/LFF/FB 60x230mm traffic white
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation