The Hager halogen‑free endcap for LF/LFF/FB 60x190 trunking provides a neat, safe termination and cable protection. Made of durable ABS (IK07) in traffic white RAL9016, it withstands -5 to 60°C. Quick screw or snap‑on mounting speeds installation. Height 61 mm, width 190 mm. Ideal for residential and commercial trunking runs in FB 60x190 and LFF 60x190 systems.
EAN
4012740012591
Packaging
1 Piece
Flat angle 60x190 mm halogen-free ABS 90° IK07 Traffic white RAL9016 LF/LFF/FB LF6019069016
Technical properties
Dimensions
-
Height61 mm
-
Width190 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
-
Related SeriesFB 60x190, LFF 60x190
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6019069016
endcap halogen free for trunking LF/LFF/FB 60x190mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation