The Hager flat angle for LF/LFF/FB 60x190 mm trunking delivers neat 90° turns with halogen-free safety. Moulded ABS (traffic white RAL9016) with IK07 impact resistance ensures durability and a consistent finish. Dimensions: 61×190 mm (measurement a: 220 mm). Operating range -5 to 60 °C. Designed for quick, clean alignment without overlap in residential and commercial cable routing.
EAN
4012740012584
Packaging
1 Piece
External corner Halogen-free for LF/LFF/FB trunking 60x190mm IK07 Traffic white LF6019059016
Technical properties
Dimensions
-
Height61 mm
-
Width190 mm
-
Measurement a220 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesFB 60x190, LFF 60x190
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6019059016
flat angle halogen free for trunking LF/LFF/FB 60x190mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation