The Hager external corner, halogen‑free, for LF/LFF/FB trunking 60x190, provides a clean 90° external turn while maintaining cable capacity and safety. Moulded ABS in traffic white (RAL9016), IK07 impact resistant, it operates from -5 to 60°C. Dimensions 61 x 190 mm (A=70 mm). Ideal for tidy, low-smoke installations in commercial and residential runs; compatible with FB 60x190 and LFF 60x190.
EAN
4012740012560
Packaging
1 Piece
Flat angle Overlapping Halogen-free 60x110mm for LF/LFF/LFH RAL 9016 IK07 LF6019039016
Technical properties
Dimensions
-
Height61 mm
-
Width190 mm
-
Measurement a70 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesFB 60x190, LFF 60x190
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6019039016
external corner halogen free for trunking LF/LFF/FB 60x190mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation