The Hager flat angle, halogen‑free accessory for LF/LFF/LFH/FB 60x150 mm trunking enables neat 90° routing while maintaining cable capacity and aesthetics. Moulded ABS (IK07) in traffic white RAL9016; dimensions 61 x 150 mm, measurement a 180 mm. Operating temperature -5 to 90°C. Ideal for safe, low‑smoke residential and commercial installations with quick, clean integration.
EAN
4012740012515
VPE
1 piece
End cap halogen-free 30x45 for LF/LFH trunking Traffic white RAL9016 IK07 LF6015059016
Technical characteristics
Dimensions
-
Height61 mm
-
Width150 mm
-
Measurement a180 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesFB 60x150, LFF 60x150
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LF6015059016
flat angle halogen free for trunking LF/LFF/LFH/FB 60x150mm traffic white
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation