The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • L4770
    EAN
    4012740902250
    Packaging
    1 Piece
    • Ceiling connec­tion columns - standard - DA
    • Floor connec­tion columns - standard - DAP
    • See more

    Frame for vertical mounting 45x45 L4770

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Frame for vertical mounting 45x45

    L4770

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      10 mm
    • Height of opening
      45 mm
    • Width
      45 mm
    • Depth
      10 mm
    • Related Systems
      Pole system 45

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration L4770
    PDF
    RoHS report L4770
    PDF

    Downloads

    • Image L4770  | Hager Africa

      Product Image L4770

    • Product datasheet

      Image Hager Product data sheet L4770  | Hager Africa

      Hager Product data sheet L4770

      Frame for vertical mounting 45x45

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      DAS4527009016 - PVC LF Trunking 20x20mm Self-adhesive, Traffic White, 2m, IP30 IK07
      DAS4527009016
      versipole F 2, 70-3m traffic white
    • 2
      DAC2809011 - rosette, graphite black
      DAC2809011
      rosette, graphite black
    • 3
      DAC2809016 - rosette traffic white
      DAC2809016
      rosette traffic white
    • 4
      L1840 - cover for DA200 pressure fitting
      L1840
      cover for DA200 pressure fitting
    • 5
      DAS452700ELN - versipole F 2,70-3m, nat.-anod.
      DAS452700ELN
      versipole F 2, 70-3m, nat.-anod.

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group