The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DAS4530009016
    The Hager Versipole F 3-3.30 m in traffic white (RAL9016) is an adjustable aluminium service pole for neat single-side installations. Rectangular 66×66 mm profile with 1200 mm² inner cross-section and 45 mm lid enables efficient cable routing via top entry. Varnished for durability, ceiling and ground mounting. 300 mm height adjustment. Ideal for offices and retail to bring power/data from ceiling to floor.
    EAN
    4012740015943
    Packaging
    1 Piece
    • Ceiling connec­tion columns - standard - DA

    Versipole F adjustable pole 2.7-3.0 m aluminium traffic white RAL9016 DAS4530009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Versipole F adjustable pole 2.7-3.0 m aluminium traffic white RAL9016

    DAS4530009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Parti­tion for install­a­tion duct 1 products available
    • Trans­ition adapter for domestic switching devices 1 products available

    Complete your system

    • Parti­tion for install­a­tion duct
    • Trans­ition adapter for domestic switching devices
    • M2024

      Divider H: 40 mm

      €0.00  / *
    • L4770

      Frame for vertical mounting 45x45

      €0.00  / *

    Technical properties

    Dimen­sions
    • Depth
      66 mm
    • Width
      66 mm
    • Install­a­tion height
      3.0 - 3.3 m
    • Height adjust­ment
      300 mm
    • Inner cross-sec­tion
      1200 - 1200 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      Yes
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Top
    Install­a­tion, mounting
    • Ceiling mounting possible
      Yes
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Varnished
    • Colour
      Traffic white
    • RAL code
      9016
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DAS4530009016
    PDF
    RoHS report DAS4530009016
    PDF

    Downloads

    • Image DAS4530009016  | Hager Africa

      Product Image DAS4530009016

    • Product datasheet

      Image Hager Product data sheet DAS4530009016  | Hager Africa

      Hager Product data sheet DAS4530009016

      versipole F 3-3,30m traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,62 kB
      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAFF220007035 - KNX radio motion detector quicklink 1.1 m, K.5 stainless steel matt, 5-1000 lx
      DAFF220007035
      Baseplate RS double, light grey
    • 2
      DAC2809016 - rosette traffic white
      DAC2809016
      rosette traffic white
    • 3
      L1840 - cover for DA200 pressure fitting
      L1840
      cover for DA200 pressure fitting
    • 4
      DAS4527009016 - PVC LF Trunking 20x20mm Self-adhesive, Traffic White, 2m, IP30 IK07
      DAS4527009016
      versipole F 2, 70-3m traffic white
    • 5
      DAC2809011 - rosette, graphite black
      DAC2809011
      rosette, graphite black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group