The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DAC2809016
    EAN
    4012740015714
    Packaging
    1 Piece
    • Ceiling connec­tion columns - standard - DA

    rosette traffic white DAC2809016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    rosette traffic white

    DAC2809016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Traffic white
    • RAL code
      9016

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DAC2809016
    PDF
    RoHS report DAC2809016
    PDF

    Downloads

    • Image DAC2809016  | Hager Africa

      Product Image DAC2809016

    • Product datasheet

      Image Hager Product data sheet DAC2809016  | Hager Africa

      Hager Product data sheet DAC2809016

      rosette traffic white

      PDF
    • Declaration of conformity

      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAF8020009016 - Back plate gamma 13M 1 row Rear panel Pure white 250x250 mm
      DAF8020009016
      DA200 with hose 2000mm traffic white
    • 2
      DAS24530009016 - LFC Trunking 10x15 mm 2.1 m adhesive tape PVC Traffic white RAL9016
      DAS24530009016
      DA200 double pressure fitting 3 - 3, 3 m traffic white
    • 3
      DAC809011 - rosette, graphite black
      DAC809011
      rosette, graphite black
    • 4
      DAFF220007035 - KNX radio motion detector quicklink 1.1 m, K.5 stainless steel matt, 5-1000 lx
      DAFF220007035
      Baseplate RS double, light grey
    • 5
      DAC2459016 - Hager miniature circuit breaker 1P 63A 6kA Curve C 1 Module 230-400V AC
      DAC2459016
      rosette traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group