The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DAC809011
    EAN
    4012740838122
    VPE
    1 piece
    • Ceiling connec­tion columns - standard - DA

    rosette, graphite black DAC809011

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    rosette, graphite black

    DAC809011

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Graphite black
    • RAL code
      9011

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DAC809011
    PDF
    RoHS report DAC809011
    PDF

    Downloads

    • Image DAC809011  | Hager UK

      Product Image DAC809011

    • GeneratedProductDatasheet

      Image Hager Product data sheet DAC809011  | Hager UK

      Hager Product data sheet DAC809011

      rosette, graphite black

      PDF
    • ProductECDeclaration

      Image EC declaration of conformity DA_DB_DE  | Hager UK

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      DAC2809016 - rosette traffic white
      DAC2809016
      rosette traffic white
    • 2
      DAS24527009016 - Versipole F Adjustable Pole 3.3-3.6 m Aluminium Traffic White RAL9016
      DAS24527009016
      DA200 double pressure fitting 2, 70 - 3 m traffic white
    • 3
      DAFF20007035 - universZ tower upper part low level 15x20x60 mm Polyamide (PA)
      DAFF20007035
      Baseplate RS, light grey
    • 4
      DAS4530009016 - Versipole F adjustable pole 2.7-3.0 m aluminium traffic white RAL9016
      DAS4530009016
      versipole F 3-3, 30m traffic white
    • 5
      DAC2459016 - Hager miniature circuit breaker 1P 63A 6kA Curve C 1 Module 230-400V AC
      DAC2459016
      rosette traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group