The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DAFF220009011
    EAN
    4012740838146
    Packaging
    1 Piece
    • Ceiling connec­tion columns - standard - DA

    Baseplate RS double, graphite black DAFF220009011

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Baseplate RS double, graphite black

    DAFF220009011

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      340 mm
    • Depth
      300 mm
    • Height
      26 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Varnished
    • Colour
      Graphite black
    • RAL code
      9011

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration DAFF220009011
    PDF
    RoHS report DAFF220009011
    PDF

    Downloads

    • Image DAFF220009011  | Hager Africa

      Product Image DAFF220009011

    • Product datasheet

      Image Hager Product data sheet DAFF220009011  | Hager Africa

      Hager Product data sheet DAFF220009011

      Baseplate RS double, graphite black

      PDF
    • Declaration of conformity

      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAFF220007035 - KNX radio motion detector quicklink 1.1 m, K.5 stainless steel matt, 5-1000 lx
      DAFF220007035
      Baseplate RS double, light grey
    • 2
      DAC2809016 - rosette traffic white
      DAC2809016
      rosette traffic white
    • 3
      L1840 - cover for DA200 pressure fitting
      L1840
      cover for DA200 pressure fitting
    • 4
      DAS4527009016 - PVC LF Trunking 20x20mm Self-adhesive, Traffic White, 2m, IP30 IK07
      DAS4527009016
      versipole F 2, 70-3m traffic white
    • 5
      DAC2809011 - rosette, graphite black
      DAC2809011
      rosette, graphite black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group