The Hager DA200 double-sided service pole enables neat vertical power/data distribution from ceiling to floor. Adjustable 3.0-3.3 m (300 mm adjustment), it offers a 4300 mm² inner cross-section and top cable entry for easy routing. Rectangular aluminum, varnished in traffic white RAL9016, it supports two 45 mm lids. Suitable for ceiling and ground mounting, ideal for offices and retail to keep cabling organized and accessible.
EAN
4012740015875
VPE
1 piece
LFC Trunking 10x15 mm 2.1 m adhesive tape PVC Traffic white RAL9016 DAS24530009016
Technical characteristics
Dimensions
-
Depth132 mm
-
Width132 mm
-
Installation height3.0 - 3.3 m
-
Height adjustment300 mm
-
Inner cross-section4300 - 4300 mm²
-
Pole shapeRectangular
-
Lid width45 mm
Cover, door
-
Number of mountable lids2
Equipment
-
AdjustableYes
-
Is portableNo
Cable
-
Cable entry positionTop
Installation, mounting
-
Ceiling mounting possibleYes
-
Suitable for ground mountingYes
Materials
-
MaterialAluminium
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Configuration
-
Number of sides for installationDouble side
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet DAS24530009016
DA200 double pressure fitting 3 - 3,3 m traffic white
PDF -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF298,62 kB
EC declaration of conformity DA_DB_DE
Declaration of conformity International 2017-11-20
PDF133,23 kB
More documentation