The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KCN325
    The Hager 3-row interrow distribution bar for RCCBs (125 mm) enables safe power distribution across consumer unit rows. Rated 63 A with 2 poles, it ensures reliable linking and protection, with 4 kV impulse withstand. At 271 mm, it fits standard panels and accepts 16 mm² rigid conductors for secure, quick wiring. Ideal for neat, efficient RCCB interconnection in residential and light commercial boards.
    EAN
    3250613730147
    VPE
    6 pieces
    • Busbar

    Insulated phase busbar 1P 100A prong 20mm² 57 modules 1m 415V KCN325

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Insulated phase busbar 1P 100A prong 20mm² 57 modules 1m 415V

    KCN325

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      2
    Dimen­sions
    • Length
      271 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      16 mm²

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Busbar RCCB 3P+N 2R left (English )
    PDF
    411,39 kB
    REACH declaration KCN325
    PDF
    RoHS report KCN325
    PDF

    Downloads

    • Image KCN325  | Hager UK

      Product Image KCN325

    • GeneratedProductDatasheet

      Image Hager Product data sheet KCN325  | Hager UK

      Hager Product data sheet KCN325

      Distribution between 3 rows in consumer unit, 125 mm, for RCCB

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      346,34 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KBN663A - Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB
      KBN663A
      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
    • 2
      KD304M - Ceiling Mounting Bracket for EE820 Motion Detector, White
      KD304M
      Insulated busbar for 4 motor starters 3P 63A fork 10mm²
    • 3
      KBS763 - Insulated phase busbar 1P 63A pin 10mm² 13 modules blue
      KBS763
      Insulated busbars for Quick Connect System
    • 4
      KB480B - Load break switch 4P 400A Visible breaking Main switch Long rotary handle
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
    • 5
      KB363C - Insulated busbar 3P+N 80A Pin 16mm² 57 Modules 1m 230-400V 4kV Uimp
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group