Load Break Switch Disconnector h3+ P630 4P 630A FTC HCW631AR
Complete your system
Optional accessories
-
Operating shaft for power breaker 3 products available -
Auxiliaries contact block 5 products available -
Auxiliaries cable adaptor 2 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Shunt release 5 products available
Complete your system
Technical properties
Electric current
-
Rated current IN630 A
-
Rated short-time withstand current Icw IEC 609477.60 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
-
Rated operational voltage Ue220 - 690 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Dimensions
-
Height260 mm
-
Width185 mm
-
Depth150 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HCW631AR
Load Break Switch Disconnector h3+ P630 4P 630A FTC
PDF -
Instruction manual
Instruction manual International 2025-01-21
PDF10,29 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF412,41 kB
Declaration of conformity en-US 2026-07-15
PDF325,14 kB
More documentation