Load Break Switch Disconnector h3 x630 4P 630A FTC HCJ631AR
EAN
3250613198725
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Operating shaft for power breaker 3 products available -
Auxiliaries contact block 5 products available -
Auxiliaries cable adaptor 2 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Shunt release 5 products available
Complete your system
Technical properties
Electric current
-
Rated current630 A
-
Rated short-time withstand current Icw IEC 609477.60 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Installation manual
Installation manual International 2024-10-29
PDF10,33 MB
More documentation