The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Latching relays and accessories
    • EPN410
    EAN
    3250612369287
    Packaging
    1 Piece
    • Latching relays and accessories

    Electronic latching relay 1NO 230V EPN410

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Electronic latching relay 1NO 230V

    EPN410

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 4 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EPN053

      Auxiliary for control by maintened contact

      €0.00  / *
    • EPN052

      Auxiliary for multi leveled centralised control

      €0.00  / *
    • EPN051

      Auxiliary contact 1NC+1NO

      €0.00  / *
    • EPN050

      Auxiliary contact for centralised control

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      100 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      1NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    • Number of contacts
      1
    Voltage
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    • Command voltage 1
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 60 °C
    • Stor­age/trans­port temper­ature
      -10 - 50 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Power dissip­a­tion at IN
      1.20 W
    • Inrush power absorbed
      5 VA
    Dimen­sions
    • Height
      85 mm
    • Width
      18 mm
    • Depth
      60 mm
    Lighting
    • Max. load fluor­es­cent lamp
      280 VA
    • Max. load fluor­es­cent lamp parallel compensated
      300 VA
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EPN410
    PDF
    RoHS report EPN410
    PDF

    Downloads

    • Image EPN410  | Hager Africa

      Product Image EPN410

    • Product datasheet

      Image Hager Product data sheet EPN410  | Hager Africa

      Hager Product data sheet EPN410

      Electronic latching relay 1NO 230V

      PDF
    • Declaration of conformity

      Image Declaration of conformity for Remote switch  | Hager Africa

      Declaration of conformity for Remote switch

      Declaration of conformity International 2019-10-24

      PDF
      107,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPN540 - Latching relay 4NO 230V
      EPN540
      Latching relay 4NO 230V
    • 2
      EPN525 - Auxiliary contact 1NO+1NC 250V AC/DC 3A Quick-Connect Click Mount IP4X
      EPN525
      Latching relay 2NC+2NO 230V
    • 3
      EPS410B - Moulded Case Circuit Breaker x160 4P 160A 40kA Icu TM A/F 690V Ui IP4X
      EPS410B
      Electronic latching relay 1NO 230V
    • 4
      EPN518 - Latching relay 1NC+1NO 24V
      EPN518
      Latching relay 1NC+1NO 24V
    • 5
      EPN541 - Latching relay 1NC+1NO 16A 230V AC/110V DC 1 Module
      EPN541
      Latching relay 4NO 24V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group