The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Latching relays and accessories
    • EPS410B
    The Hager Electronic latching relay 1NO 230V provides reliable latched switching for centralized control of lighting and power circuits. Rated 16 A AC1 with 1 NO contact, it is a compact 1-module (18 mm) device with quickconnect terminals for 1.5-2.5 mm² conductors. 230 V AC control, 50-60 Hz. Supports fluorescent loads up to 1200 VA (300 VA parallel compensated). Operates from -20 to 60°C; power loss 1.2 W.
    EAN
    3250612369270
    Packaging
    1 Piece
    • Latching relays and accessories

    Moulded Case Circuit Breaker x160 4P 160A 40kA Icu TM A/F 690V Ui IP4X EPS410B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x160 4P 160A 40kA Icu TM A/F 690V Ui IP4X

    EPS410B

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      100 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      1NO
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 2.5 mm²
    • Number of contacts
      1
    Voltage
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    • Command voltage 1
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 60 °C
    • Stor­age/trans­port temper­ature
      -10 - 50 °C
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Power
    • Power dissip­a­tion at IN
      1.20 W
    • Inrush power absorbed
      5 VA
    Dimen­sions
    • Height
      85 mm
    • Width
      18 mm
    • Depth
      64 mm
    Lighting
    • Max. load fluor­es­cent lamp
      1200 VA
    • Max. load fluor­es­cent lamp parallel compensated
      300 VA
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0

    Downloads

    • Image EPS410B  | Hager Africa

      Product Image EPS410B

    • Product datasheet

      Image Hager Product data sheet EPS410B  | Hager Africa

      Hager Product data sheet EPS410B

      Electronic latching relay 1NO 230V

      PDF
    • Declaration of conformity

      Image Declaration of conformity for Remote switch  | Hager Africa

      Declaration of conformity for Remote switch

      Declaration of conformity International 2019-10-24

      PDF
      107,23 kB
      Image Declaration of conformity for Remote switch 1F 230 V  | Hager Africa

      Declaration of conformity for Remote switch 1F 230 V

      Declaration of conformity International 2022-03-04

      PDF
      134,78 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPN524 - Latching relay 2NO 16A 230V AC coil 1 Module screw terminals
      EPN524
      Latching relay 2NO 24V
    • 2
      EPN051 - Auxiliary contact 1NC+1NO
      EPN051
      Auxiliary contact 1NC+1NO
    • 3
      EPN515 - Latching relay 2NO 16A 24V AC/12V DC 1 Module screw terminal
      EPN515
      Latching relay 1NC+1NO 230V
    • 4
      EPN050 - Electronic earth leakage add-on block 4P 125A 300mA Type A HI fixed
      EPN050
      Auxiliary contact for centralised control
    • 5
      EPN510 - Moulded Case Circuit Breaker X160 3P 40A 40kA Icu Toggle IP4X
      EPN510
      Latching relay 1NO 230V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group