The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Latching relays and accessories
  • EPS450B
  • Modular devices

Electronic latching relay with delay timer EPS450B

EAN
3250612364268
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Electronic latching relay with delay timer

EPS450B

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Quies­cent current
    100 mA
  • Accept­able current rating AC1
    16 A
Capa­city
  • Number of modules
    1
Connec­tion
  • Type of contacts
    1NO
  • Cross-sec­tion flex­ible conductor
    1.5 - 2.5 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 2.5 mm²
  • Number of contacts
    1
Voltage
  • Command voltage DC
    0 - 0 V
  • Command voltage 2
    10 - 26 V
  • Command voltage 1
    230 - 230 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Oper­ating temper­ature
    -20 - 60 °C
  • Stor­age/trans­port temper­ature
    -10 - 50 °C
Connectivity
  • Type of connec­tion
    quick­con­nect
Power
  • Total power loss under IN
    1.20 W
  • Inrush power absorbed
    5 VA
Dimen­sions
  • Height
    85 mm
  • Width
    18 mm
  • Depth
    60 mm
Lighting
  • Max. load fluor­es­cent lamp
    1000 VA
  • Max. load fluor­es­cent lamp parallel compensated
    300 VA
Equip­ment
  • Number of NO contacts
    1
  • Number of NC contacts
    0
Settings
  • Time delay
    5 Min - 1 h
Texts
  • Switch mode
    NO contact
  • Type of connec­tion
    With quick­con­nect plug-in terminals
  • Install­a­tion mode
    For mounting on DIN rail

Downloads

  • Image EPS450B  | Hager Africa

    Product Image EPS450B

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration of conformity for Remote switch  | Hager Africa

    Declaration of conformity for Remote switch

    Declaration of conformity International 2019-10-24

    PDF
    107,23 kB
    Image Declaration of conformity for Remote switch 1F 230 V  | Hager Africa

    Declaration of conformity for Remote switch 1F 230 V

    Declaration of conformity International 2022-03-04

    PDF
    134,78 kB
More documentation

Discover more of this product range

    5
  • 1
    EPN548 - Latching relay 4NO 48V
    EPN548
    Latching relay 4NO 48V
  • 2
    EPN050 - Auxiliary contact for centralised control
    EPN050
    Auxiliary contact for centralised control
  • 3
    EPN051 - Auxiliary contact 1NC+1NO
    EPN051
    Auxiliary contact 1NC+1NO
  • 4
    EPN518 - Latching relay 1NC+1NO 24V
    EPN518
    Latching relay 1NC+1NO 24V
  • 5
    EPN511 - Latching relay 1NO 12V
    EPN511
    Latching relay 1NO 12V

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group