The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Time switches and relays
    • EMN001
    The Hager staircase time lag switch automates timed lighting in stairwells and corridors, preventing lights left on. DIN-rail, 1-module (17.5 mm) with NO contact, 230 V/16 A, supports 2300 W incandescent/halogen and up to 3600 VA fluorescent (1000 VA parallel compensated). Adjustable delay 30 s-10 min. Auto-detects 3- or 4-wire circuits. Screw terminals 1-6 mm² flex, 1.5-10 mm² rigid. 50-60 Hz, -10 to 55 °C.
    EAN
    3250612339969
    Packaging
    6
    • Time switches and relays

    Terminal cover accessory for HA964N EMN001

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal cover accessory for HA964N

    EMN001

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Elec­tric current
    • Rated current IN
      16 A
    Capa­city
    • Number of modules
      1
    Connectivity
    • Type of connec­tion
      Screw terminal, Wire connec­tion
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Lighting
    • Max. load fluor­es­cent lamp parallel compensated
      1000 VA
    • Max. load fluor­es­cent lamp
      3600 VA
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Settings
    • Time delay
      30 S - 10 Min
    Dimen­sions
    • Width
      17.50 mm
    • Depth
      64 mm
    Power
    • 230 V incan­des­cent and halogen lamp
      2300 W
    Texts
    • Junc­tion
      For 3 and 4-con­ductor circuit (auto­matic detec­tion)
    • Switch mode
      NO contact
    • Install­a­tion mode
      For mounting on DIN rail
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EMN001
    PDF
    RoHS report EMN001
    PDF

    Downloads

    • Image EMN001  | Hager Africa

      Product Image EMN001

    • Product datasheet

      Image Hager Product data sheet EMN001  | Hager Africa

      Hager Product data sheet EMN001

      Stair case time lag switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-11-17

      PDF
      127,02 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPS450B - Electronic latching relay with delay timer
      EPS450B
      Electronic latching relay with delay timer
    • 2
      EPS450B - Electronic latching relay with delay timer
      EPS450B
      Electronic latching relay with delay timer
    • 3
      EZM100 - OFF-delay time relay 24-240V AC/DC 1CO 8A 50ms-100h 1 module
      EZM100
      Multifunction time relay 12-240V AC/DC
    • 4
      EZD100 - Empty accessory box 1M IP40 IK07 Graphite Black 47x45 compatible
      EZD100
      ON Delay time relay 24-240V AC/DC
    • 5
      EMN001 - Terminal cover accessory for HA964N
      EMN001
      Stair case time lag switch

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group