The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Latching relays and accessories
    • EPS450B
    EAN
    3250612364268
    Packaging
    1 Piece
    • Latching relays and accessories
    • Time switches and relays
    • See more

    Electronic latching relay with delay timer EPS450B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Electronic latching relay with delay timer

    EPS450B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      100 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      1NO
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 2.5 mm²
    • Number of contacts
      1
    Voltage
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    • Command voltage 2
      10 - 26 V
    • Command voltage 1
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 60 °C
    • Stor­age/trans­port temper­ature
      -10 - 50 °C
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Power
    • Power dissip­a­tion at IN
      1.20 W
    • Inrush power absorbed
      5 VA
    Dimen­sions
    • Height
      85 mm
    • Width
      18 mm
    • Depth
      60 mm
    Lighting
    • Max. load fluor­es­cent lamp
      1000 VA
    • Max. load fluor­es­cent lamp parallel compensated
      300 VA
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0
    Settings
    • Time delay
      5 Min - 1 h
    Texts
    • Switch mode
      NO contact
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    • Install­a­tion mode
      For mounting on DIN rail

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EPS450B
    PDF
    RoHS report EPS450B
    PDF

    Downloads

    • Image EPS450B  | Hager Africa

      Product Image EPS450B

    • Product datasheet

      Image Hager Product data sheet EPS450B  | Hager Africa

      Hager Product data sheet EPS450B

      Electronic latching relay with delay timer

      PDF
    • Declaration of conformity

      Image Declaration of conformity for Remote switch  | Hager Africa

      Declaration of conformity for Remote switch

      Declaration of conformity International 2019-10-24

      PDF
      107,23 kB
      Image Declaration of conformity for Remote switch 1F 230 V  | Hager Africa

      Declaration of conformity for Remote switch 1F 230 V

      Declaration of conformity International 2022-03-04

      PDF
      134,78 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPN546 - Latching relay 3NO+1NC 230V
      EPN546
      Latching relay 3NO+1NC 230V
    • 2
      EPN050 - Electronic earth leakage add-on block 4P 125A 300mA Type A HI fixed
      EPN050
      Auxiliary contact for centralised control
    • 3
      EPN053 - Auxiliary for control by maintened contact
      EPN053
      Auxiliary for control by maintened contact
    • 4
      EPS410B - Moulded Case Circuit Breaker x160 4P 160A 40kA Icu TM A/F 690V Ui IP4X
      EPS410B
      Electronic latching relay 1NO 230V
    • 5
      EPN540 - Latching relay 4NO 230V
      EPN540
      Latching relay 4NO 230V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group