The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Meters and meas­uring devices
    • Energy meters
    • ECA300C
    EAN
    3250612231263
    Packaging
    1 Piece
    • Energy meters
    • Energy metering agardio
    • Energy meters
    • See more

    3 Phase kWhmeter via CT 1A or 5A 4M AGARDIO MID ECA300C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Phase kWhmeter via CT 1A or 5A 4M AGARDIO MID

    ECA300C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for bus system 7 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for bus system
    • HTG484H

      RJ45-RJ45 Modbus cable length 5 m

      €0.00  / *
    • HTG482H

      RJ45-RJ45 Modbus cable length 2 m

      €0.00  / *
    • HTG481H

      RJ45-RJ45 Modbus cable length 1 m

      €0.00  / *
    • HTG480H

      RJ45-RJ45 Modbus cable length 20 cm

      €0.00  / *
    • HTG474H

      RJ45-RJ45 with earth Modbus cable length 5 m

      €0.00  / *
    • HTG472H

      RJ45-RJ45 with earth Modbus cable length 2 m

      €0.00  / *
    • HTG471H

      RJ45-RJ45 with earth Modbus cable length 1 m

      €0.00  / *

    Referenced by

    • TXF121

      KNX interface for electrical energy meters

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Bus system
      MODBUS
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current
      5 A
    • Maximum meas­uring circuit current
      6 A
    Capa­city
    • Number of modules
      4
    Connectivity
    • Connectivity type
      ModBus RS-485 3 wires
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      60 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase/supply
    Connec­tion
    • Connect­or/plug type Bus system
      RJ45
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1 - 1 Nm
    • Mounting on
      DIN rail
    Mech­an­ical features
    • Nominal tight­ening torque digital terminal
      0.50 - 0.50 Nm
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0.01 - 6.0 A
    • Meas­ure­ment range voltage Ph-N
      92 - 276 V
    • Meas­ure­ment range voltage Ph-Ph
      160 - 480 V
    • Frequency meas­uring range
      45 - 65 Hz
    Power supply
    • Number of phases for power supply
      4
    Func­tions
    • Accuracy class
      B
    • Tariff type
      T1...T2 (230V AC)/T1...T8 Modbus
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Total power loss under IN
      0.60 W
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ECA300C
    PDF
    Hager RoHS report ECA300C
    PDF

    Downloads

    • Image ECA300C  | Hager Africa

      Product Image ECA300C

    • Product datasheet

      Image Hager Product data sheet ECA300C  | Hager Africa

      Hager Product data sheet ECA300C

      3 Phase kWhmeter via CT 1A or 5A 4M AGARDIO MID

      PDF
    • Instruction manual

      Image Instruction manual International 2024-02-21  | Hager Africa

      Instruction manual International 2024-02-21

      PDF
      311,47 kB
    • Product attachment

      Image Modbus table Summary V1 14  | Hager Africa

      Modbus table Summary V1 14

      Product attachment International 2022-10-04

      PDF
      836,11 kB
    • Manual

      Image Installer leaflet ECA300C  | Hager Africa

      Installer leaflet ECA300C

      Manual de-DE, en-GB 2024-01-29

      PDF
      3,08 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      465,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SM203 - Analogue output module for SM103E
      SM203
      Analogue output module for SM103E
    • 2
      HTG411H - Multi energy data logger & server + micro SD card
      HTG411H
      Multi energy data logger & server + micro SD card
    • 3
      ECR380D - 3 Phase kWhmeter direct 80A 4M MODBUS MID
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
    • 4
      SM210 - Unit RS485 Jbus/Modbus for SM102E
      SM210
      Unit RS485 Jbus/Modbus for SM102E
    • 5
      SM213 - Unit Ethernet Jbus/Modbus for SM103E
      SM213
      Unit Ethernet Jbus/Modbus for SM103E

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group