The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring system
    • Energy monit­oring system
    • HTG411H
    The Hager multi‑energy data logger and server with micro SD card centralizes metering for electricity, gas, water, and heat. A built‑in web server offers local visualization and remote access via Ethernet. Operating on 24 V DC at 7 VA with LED status, IP20, and -25 to 70°C, it fits 6 modules for panel mounting. The micro SD expands storage for long‑term logging, trending, and reporting in building and industrial energy management.
    EAN
    3250613113902
    VPE
    1 piece
    • Energy monit­oring system
    • Energy metering agardio
    • See more

    Padlockable swinghandle without inserts Quadro.Plus with toggle HTG411H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Padlockable swinghandle without inserts Quadro.Plus with toggle

    HTG411H

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Accessor­ies/s­pare parts for bus system 3 product.page.accessories.products-available
    • DC power supply 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Accessor­ies/s­pare parts for bus system
    • DC power supply
    • HTG482H

      RJ45-RJ45 Modbus cable length 2 m

      €0.00  / *
    • HTG481H

      RJ45-RJ45 Modbus cable length 1 m

      €0.00  / *
    • HTG480H

      RJ45-RJ45 Modbus cable length 20 cm

      €0.00  / *
    • HTG911H

      Power supply 24V DC 2, 5A at 70°C

      €0.00  / *

    Technical characteristics

    Equip­ment
    • Web server
      Yes
    Voltage
    • Oper­ating voltage
      24 - 24 V
    • Type voltage supply
      DC
    Connectivity
    • Type of inter­face bus system/­media gateway
      Ethernet inter­face
    Power
    • Power consump­tion (VA)
      7 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      6
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Number of width units
      6

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-AU, en-NZ, en-GB, en-US 2023-12-19
    PDF
    448,29 kB
    REACH declaration HTG411H
    PDF
    RoHS report HTG411H
    PDF

    Downloads

    • Image HTG411H  | Hager UK

      Product Image HTG411H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HTG411H  | Hager UK

      Hager Product data sheet HTG411H

      Multi energy data logger & server + micro SD card

      PDF
    • ProductInstallationManual

      Image BacNet Server agardio.manager HTG411H EN  | Hager UK

      BacNet Server agardio.manager HTG411H EN

      Installation manual en-GB 2023-04-14

      PDF
      6,20 MB
      Image Installation guide  | Hager UK

      Installation guide

      Multi-energy data logger and server HTG410H / HTG411H

      PDF
      11,67 MB
    • ProductMaintenanceManual

      Image User manual  | Hager UK

      User manual

      agardio.manager Multi energy data logger & monitoring server HTG411H / HTG411L

      PDF
      13,69 MB
    • ProductImplementationSoftware

      Image Tool International 2026-07-07  | Hager UK

      Tool International 2026-07-07

      ZIP
      65,42 MB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      258,89 kB
      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      PDF
      421,51 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SM204 - T°C Unit for SM103E Ui 4000V IP20 -10 to 55°C
      SM204
      Memory Unit for SM103E
    • 2
      ECA180D - Single-phase kWh meter Direct 80A 2M Modbus RS-485 MID Class B
      ECA180D
      1 Phase kWhmeter direct 80A 2M AGARDIO MID
    • 3
      ECR180D - Phase+Neutral kWh meter 80A Direct 2M MID S0
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
    • 4
      SM210 - RS485 Jbus/Modbus unit for SM103E IP20 Ui 4kV 1 module
      SM210
      Unit RS485 Jbus/Modbus for SM102E
    • 5
      SM214 - Busbar endcap 3P+N insulated contact protection accessory
      SM214
      Unit Ethernet+RS485 Jbus/Modbus for SM103E

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group