The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HTG480H
    The Hager RJ45-RJ45 Modbus cable (20 cm) ensures reliable, high-speed communication between Modbus-enabled Hager devices. Its compact 0.20 m length minimizes panel clutter and crosstalk, ideal for neat inter-module links. Plug-and-play RJ45 terminations simplify installation and maintenance in control and metering networks.
    EAN
    3250613138851
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Modbus RJ45-RJ45 cable 1 m HTG480H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modbus RJ45-RJ45 cable 1 m

    HTG480H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Cable
    • Cable length
      0.20 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    Hager REACH declaration HTG480H
    PDF

    Downloads

    • Image HTG480H  | Hager Africa

      Product Image HTG480H

    • Product datasheet

      Image Hager Product data sheet HTG480H  | Hager Africa

      Hager Product data sheet HTG480H

      RJ45-RJ45 Modbus cable length 20 cm

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, pt-PT, es-ES, it-IT, nl-NL, pl-PL, zh-CN 2026-02-13  | Hager Africa

      Installation manual en-GB, fr-FR, de-DE, pt-PT, es-ES, it-IT, nl-NL, pl-PL, zh-CN 2026-02-13

      PDF
      3,33 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      263,11 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HYA028H - Terminal cover for collar terminal x160 4P
      HYA028H
      Terminal cover for collar terminal x160 4P
    • 2
      HYA027H - Terminal cover for collar terminal x160 3P
      HYA027H
      Terminal cover for collar terminal x160 3P
    • 3
      HYW053H - Earth plate for Spread terminal extension P630 4P
      HYW053H
      Earth plate for Spread terminal extension P630 4P
    • 4
      HYW052H - Earth plate for Spread terminal extension P630 3P
      HYW052H
      Earth plate for Spread terminal extension P630 3P
    • 5
      HYW051H - Earth plate for Straight terminal extension P630 4P
      HYW051H
      Earth plate for Straight terminal extension P630 4P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group