The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Ceiling and floor install­a­tion columns
  • Floor connec­tion columns - standard - DAP
  • DBP45650ELN
  • Cable routing and room connec­tion systems

Installation column floor, single sided, height 0.65m, Clip45, anodized DBP45650ELN

EAN
4012740857055
Packaging
2

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Installation column floor, single sided, height 0.65m, Clip45, anodized

DBP45650ELN

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    65 mm
  • Width
    65 mm
  • Install­a­tion height
    0.65 - 0.65 m
  • Height adjust­ment
    0
  • Inner cross-sec­tion
    1850 - 1850 mm²
  • Pole shape
    Rect­an­gular
  • Lid width
    45 mm
Cover, door
  • Number of mount­able lids
    1
Equip­ment
  • Adjustable
    No
  • Is port­able
    No
Cable
  • Cable entry posi­tion
    Bottom
Install­a­tion, mounting
  • Ceiling mounting possible
    No
  • Suit­able for ground mounting
    Yes
Mater­ials
  • Material
    Aluminium
  • Treat­ment
    Anod­ised
  • Colour
    Aluminium
Config­ur­a­tion
  • Number of sides for install­a­tion
    Single side

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - Non-equipped service posts - series DAP45 & DAP80 & DBP45 (english)
PDF
393,82 kB
Hager REACH declaration DBP45650ELN
PDF
Hager RoHS report DBP45650ELN
PDF

Downloads

  • Image DBP45650ELN  | Hager Africa

    Product Image DBP45650ELN

  • Product datasheet

    Image Hager Product data sheet DBP45650ELN  | Hager Africa

    Hager Product data sheet DBP45650ELN

    Installation column floor, single sided, height 0.65m, Clip45, anodized

    PDF
  • Declaration of conformity

    Image EC declaration of conformity DA_DB_DE  | Hager Africa

    EC declaration of conformity DA_DB_DE

    Declaration of conformity International 2017-11-20

    PDF
    133,23 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    DAP45700ELN - PacPost 650 mm, Alu naturel anodized
    DAP45700ELN
    PacPost 650 mm, Alu naturel anodized
  • 2
    DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
    DAP280650ELN
    PacPost 80 double, 650 mm, Alu naturel anodized
  • 3
    DAP2456509016 - PacPost double 650 mm traffic white
    DAP2456509016
    PacPost double 650 mm traffic white
  • 4
    BRAP0802ELN - Alu-trunking lid 80, anodised
    BRAP0802ELN
    Alu-trunking lid 80, anodised
  • 5
    DAP245700ELN - PacPost double 650 mm, Alu naturel anodized
    DAP245700ELN
    PacPost double 650 mm, Alu naturel anodized

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group