The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Floor connec­tion columns - standard - DAP
    • BRAP0802ELN
    EAN
    4012740887779
    Packaging
    16 Meters
    • Floor connec­tion columns - standard - DAP

    Alu-trunking lid 80, anodised BRAP0802ELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Alu-trunking lid 80, anodised

    BRAP0802ELN

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      80 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Equip­ment
    • With protective film
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    • Related Series
      BRAP 65x100, BRAP 65x130, BRAP 65x170, Floor pole 80

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration BRAP0802ELN
    PDF
    RoHS report BRAP0802ELN
    PDF

    Downloads

    • Image BRAP0802ELN  | Hager Africa

      Product Image BRAP0802ELN

    • Product datasheet

      Image Hager Product data sheet BRAP0802ELN  | Hager Africa

      Hager Product data sheet BRAP0802ELN

      Alu-trunking lid 80, anodised

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      369,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
      DAP280650ELN
      PacPost 80 double, 650 mm, Alu naturel anodized
    • 2
      DAP456509016 - Hager DA200 Double-sided service pole 2.7-3.0 m adjustable RAL9016
      DAP456509016
      PacPost 650 mm traffic white
    • 3
      DAP45700ELN - NewVegaD kit 150x500 for rail-mounted devices, 1 row 24 modules, RAL9010
      DAP45700ELN
      PacPost 650 mm, Alu naturel anodized
    • 4
      DAP245700ELN - Post 650 mm Aluminium Anodised Ground Mount Single-Sided Bottom Entry
      DAP245700ELN
      PacPost double 650 mm, Alu naturel anodized
    • 5
      DAP2456509016 - Double-sided service pole 3.3-3.6 m adjustable Aluminium RAL9016 top entry
      DAP2456509016
      PacPost double 650 mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group