The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Floor connec­tion columns - standard - DAP
    • DAP45700ELN
    The Hager PacPost 650 mm natural anodized aluminium service post provides a compact, single-sided distribution point for power/data in offices and public areas. Ground-mounted and fixed at 650 mm, it features a rectangular 66×66 mm profile with 1900 mm² inner cross-section for generous cable capacity, bottom cable entry, and one 45 mm lid. Durable anodized aluminium ensures robust, clean cable routing while saving space.
    EAN
    4012740902052
    Packaging
    1 Piece
    • Floor connec­tion columns - standard - DAP

    NewVegaD kit 150x500 for rail-mounted devices, 1 row 24 modules, RAL9010 DAP45700ELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    NewVegaD kit 150x500 for rail-mounted devices, 1 row 24 modules, RAL9010

    DAP45700ELN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Parti­tion for install­a­tion duct 1 products available
    • Trans­ition adapter for domestic switching devices 1 products available

    Complete your system

    • Parti­tion for install­a­tion duct
    • Trans­ition adapter for domestic switching devices
    • M2024

      Divider H: 40 mm

      €0.00  / *
    • L4770

      Frame for vertical mounting 45x45

      €0.00  / *

    Technical properties

    Dimen­sions
    • Depth
      66 mm
    • Width
      66 mm
    • Install­a­tion height
      0.65 - 0.65 m
    • Height adjust­ment
      0
    • Inner cross-sec­tion
      1900 - 1900 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      No
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Bottom
    Install­a­tion, mounting
    • Ceiling mounting possible
      No
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service posts - series DAP45 & DAP80 & DBP45 (english)
    PDF
    393,82 kB
    REACH declaration DAP45700ELN
    PDF
    RoHS report DAP45700ELN
    PDF

    Downloads

    • Image DAP45700ELN  | Hager Africa

      Product Image DAP45700ELN

    • Product datasheet

      Image Hager Product data sheet DAP45700ELN  | Hager Africa

      Hager Product data sheet DAP45700ELN

      PacPost 650 mm, Alu naturel anodized

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      285,13 kB
      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
      DAP280650ELN
      PacPost 80 double, 650 mm, Alu naturel anodized
    • 2
      DAP2456509016 - Double-sided service pole 3.3-3.6 m adjustable Aluminium RAL9016 top entry
      DAP2456509016
      PacPost double 650 mm traffic white
    • 3
      BRAP0802ELN - Alu-trunking lid 80, anodised
      BRAP0802ELN
      Alu-trunking lid 80, anodised
    • 4
      DAP245700ELN - Post 650 mm Aluminium Anodised Ground Mount Single-Sided Bottom Entry
      DAP245700ELN
      PacPost double 650 mm, Alu naturel anodized
    • 5
      L4770 - Frame for vertical mounting 45x45
      L4770
      Frame for vertical mounting 45x45

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group