The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Floor connec­tion columns - standard - DAP
    • DAP245700ELN
    The Hager PacPost Double 650 mm natural anodized aluminum service post enables robust, double-sided power/data distribution. Floor-mounted (130 x 68 mm, 650 mm high) with rectangular profile, it offers 3600 mm² internal space and bottom cable entry for neat routing. Two 45 mm lids provide accessible outlets on both sides. Non-adjustable and durable, ideal for workstations, reception areas, and corridors.
    EAN
    4012740902076
    Packaging
    1 Piece
    • Floor connec­tion columns - standard - DAP

    Post 650 mm Aluminium Anodised Ground Mount Single-Sided Bottom Entry DAP245700ELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Post 650 mm Aluminium Anodised Ground Mount Single-Sided Bottom Entry

    DAP245700ELN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Parti­tion for install­a­tion duct 1 products available
    • Trans­ition adapter for domestic switching devices 1 products available

    Complete your system

    • Parti­tion for install­a­tion duct
    • Trans­ition adapter for domestic switching devices
    • M2024

      Divider H: 40 mm

      €0.00  / *
    • L4770

      Frame for vertical mounting 45x45

      €0.00  / *

    Technical properties

    Dimen­sions
    • Depth
      130 mm
    • Width
      68 mm
    • Install­a­tion height
      0.65 - 0.65 m
    • Height adjust­ment
      0
    • Inner cross-sec­tion
      3600 - 3600 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      2
    Equip­ment
    • Adjustable
      No
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Bottom
    Install­a­tion, mounting
    • Ceiling mounting possible
      No
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Double side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service posts - series DAP45 & DAP80 & DBP45 (english)
    PDF
    393,82 kB
    REACH declaration DAP245700ELN
    PDF
    RoHS report DAP245700ELN
    PDF

    Downloads

    • Image DAP245700ELN  | Hager Africa

      Product Image DAP245700ELN

    • Product datasheet

      Image Hager Product data sheet DAP245700ELN  | Hager Africa

      Hager Product data sheet DAP245700ELN

      PacPost double 650 mm, Alu naturel anodized

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      285,13 kB
      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DAP45700ELN - NewVegaD kit 150x500 for rail-mounted devices, 1 row 24 modules, RAL9010
      DAP45700ELN
      PacPost 650 mm, Alu naturel anodized
    • 2
      DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
      DAP280650ELN
      PacPost 80 double, 650 mm, Alu naturel anodized
    • 3
      DAP2456509016 - Double-sided service pole 3.3-3.6 m adjustable Aluminium RAL9016 top entry
      DAP2456509016
      PacPost double 650 mm traffic white
    • 4
      BRAP0802ELN - Alu-trunking lid 80, anodised
      BRAP0802ELN
      Alu-trunking lid 80, anodised
    • 5
      L4770 - Frame for vertical mounting 45x45
      L4770
      Frame for vertical mounting 45x45

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group