The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Floor connec­tion columns - standard - DAP
    • DBP456509016
    EAN
    4012740028349
    Packaging
    2
    • Floor connec­tion columns - standard - DAP

    Installation column floor, single sided, height 0.65m, Clip45, traffic white DBP456509016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Installation column floor, single sided, height 0.65m, Clip45, traffic white

    DBP456509016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth
      65 mm
    • Width
      65 mm
    • Install­a­tion height
      0.65 - 0.65 m
    • Height adjust­ment
      0
    • Inner cross-sec­tion
      1850 - 1850 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      No
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Bottom
    Install­a­tion, mounting
    • Ceiling mounting possible
      No
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Varnished
    • Colour
      Traffic white
    • RAL code
      9016
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service posts - series DAP45 & DAP80 & DBP45 (english)
    PDF
    393,82 kB
    REACH declaration DBP456509016
    PDF
    RoHS report DBP456509016
    PDF

    Downloads

    • Image DBP456509016  | Hager Africa

      Product Image DBP456509016

    • Product datasheet

      Image Hager Product data sheet DBP456509016  | Hager Africa

      Hager Product data sheet DBP456509016

      Installation column floor, single sided, height 0.65m, Clip45, traffic white

      PDF
    • Declaration of conformity

      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      BRAP0802ELN - Alu-trunking lid 80, anodised
      BRAP0802ELN
      Alu-trunking lid 80, anodised
    • 2
      DAP45700ELN - PacPost 650 mm, Alu naturel anodized
      DAP45700ELN
      PacPost 650 mm, Alu naturel anodized
    • 3
      DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
      DAP280650ELN
      PacPost 80 double, 650 mm, Alu naturel anodized
    • 4
      DAP245700ELN - PacPost double 650 mm, Alu naturel anodized
      DAP245700ELN
      PacPost double 650 mm, Alu naturel anodized
    • 5
      DAP2456509016 - PacPost double 650 mm traffic white
      DAP2456509016
      PacPost double 650 mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group