The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Ceiling and floor install­a­tion columns
  • Floor connec­tion columns - standard - DAP
  • DBP2456509016
  • Cable routing and room connec­tion systems

Installation column floor, double sided, height 0.65m, Clip45, traffic white DBP2456509016

EAN
4012740028332
Packaging
2

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Installation column floor, double sided, height 0.65m, Clip45, traffic white

DBP2456509016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    130 mm
  • Width
    65 mm
  • Install­a­tion height
    0.65 - 0.65 m
  • Height adjust­ment
    0
  • Inner cross-sec­tion
    4400 - 4400 mm²
  • Pole shape
    Rect­an­gular
  • Lid width
    45 mm
Cover, door
  • Number of mount­able lids
    2
Equip­ment
  • Adjustable
    No
  • Is port­able
    No
Cable
  • Cable entry posi­tion
    Bottom
Install­a­tion, mounting
  • Ceiling mounting possible
    No
  • Suit­able for ground mounting
    Yes
Mater­ials
  • Material
    Aluminium
  • Treat­ment
    Varnished
  • Colour
    Traffic white
  • RAL code
    9016
Config­ur­a­tion
  • Number of sides for install­a­tion
    Double side

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP - Non-equipped service posts - series DAP45 & DAP80 & DBP45 (english)
PDF
393,82 kB
Hager REACH declaration DBP2456509016
PDF
Hager RoHS report DBP2456509016
PDF

Downloads

  • Image DBP2456509016  | Hager Africa

    Product Image DBP2456509016

  • Product datasheet

    Image Hager Product data sheet DBP2456509016  | Hager Africa

    Hager Product data sheet DBP2456509016

    Installation column floor, double sided, height 0.65m, Clip45, traffic white

    PDF
  • Declaration of conformity

    Image EC declaration of conformity DA_DB_DE  | Hager Africa

    EC declaration of conformity DA_DB_DE

    Declaration of conformity International 2017-11-20

    PDF
    133,23 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    DBP45650ELN - Installation column floor, single sided, height 0.65m, Clip45, anodized
    DBP45650ELN
    Installation column floor, single sided, height 0.65m, Clip45, anodized
  • 2
    DAP45700ELN - PacPost 650 mm, Alu naturel anodized
    DAP45700ELN
    PacPost 650 mm, Alu naturel anodized
  • 3
    DAP280650ELN - PacPost 80 double, 650 mm, Alu naturel anodized
    DAP280650ELN
    PacPost 80 double, 650 mm, Alu naturel anodized
  • 4
    DAP2456509016 - PacPost double 650 mm traffic white
    DAP2456509016
    PacPost double 650 mm traffic white
  • 5
    BRAP0802ELN - Alu-trunking lid 80, anodised
    BRAP0802ELN
    Alu-trunking lid 80, anodised

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group