The Hager side base for BKIS 12.5x130/230 mm provides a robust mounting profile for cable trunking in 12.5 mm drywall. Suitable for one- or two-line variants, it measures 25 mm wide, 12.5 mm deep, and 2000 mm long. Made from powder-coated steel in traffic white (RAL 9016) and supplied with a protective film, it delivers durable, clean, and discreet installations in residential or commercial settings.
EAN
4012740993944
VPE
32 meters
CEE socket front box Modular snap-on ABS Traffic white RAL9016 1M BKIS1213019016
product.page.accessories.title
product.page.accessories.must_have_products.title
product.page.accessories.associated-products
-
Coupler for wall duct system, wall-integrated 2 product.page.accessories.products-available -
Internal corner for wall duct system, wall-integrated 2 product.page.accessories.products-available -
External corner for wall duct system, wall-integrated 2 product.page.accessories.products-available -
Flat angle for wall duct system, wall-integrated 2 product.page.accessories.products-available -
End piece for wall duct system, wall-integrated 2 product.page.accessories.products-available -
T-piece for wall duct system, wall-integrated 2 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Compatibility
-
Suitable for drywall thickness12.5 mm
-
Suitable for one or two-line variantOne-line, Two-line
Dimensions
-
Depth12.50 mm
-
Width25 mm
-
Length2000 mm
Materials
-
MaterialSteel
-
TreatmentPowder coated
-
ColourTraffic white
-
RAL code9016
Equipment
-
With protective filmYes
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet BKIS1213019016
Side base for BKIS 12,5x130/230mm sheet steel traffic white
PDF -
ProductInspectionCertificate
Allgemeines bauaufsichtliches Prüfzeugnis-BKIS
Product certificate de-DE 2024-09-11
PDF1,51 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF313,30 kB
More documentation