The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Modular protec­tion and accessories
  • Add-on blocks for MCB and multi­polar
  • BFC240F
  • Modular devices

Add-on block 1P+N 40A 300mA AC BFC240F

EAN
3250611345732
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Add-on block 1P+N 40A 300mA AC

BFC240F

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • NFT740

    MCB 1P+N 6/10kA C-40A 1M

    0.00 €  / *
  • NFT732

    MCB 1P+N 6/10kA C-32A 1M

    0.00 €  / *
  • MJT740

    MCB 1P+N 4.5/6kA C-40A 1M

    0.00 €  / *
  • MJT732

    MCB 1P+N 4.5/6kA C-32A 1M

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left
  • Number of poles
    2
Capa­city
  • Number of modules
    1
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Elec­tric current
  • Rated residual oper­ating current Idn
    300 mA
  • Rated current
    40 A
Frequency
  • Frequency
    50 - 50 Hz
Connectivity
  • Down connec­tion align­ment for modular devices
    Shifted terminal
Dimen­sions
  • Height
    93.40 mm
  • Width
    17.70 mm
  • Depth
    66 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration BFC240F
PDF
Hager RoHS report BFC240F
PDF

Downloads

  • Image BFC240F  | Hager Africa

    Product Image BFC240F

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Installation manual

    Image Installation manual fr-FR, pt-PT 2011-11-10  | Hager Africa

    Installation manual fr-FR, pt-PT 2011-11-10

    PDF
    2,72 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2018-12-21

    PDF
    94,17 kB
More documentation

Discover more of this product range

    5
  • 1
    BG364 - Earth leakage add-on block 3P 63A 500mA AC Class
    BG364
    Earth leakage add-on block 3P 63A 500mA AC Class
  • 2
    BDC225F - Add-on block 1P+N 25A 30mA AC
    BDC225F
    Add-on block 1P+N 25A 30mA AC
  • 3
    BTH280E - Earth leakage add-on-block 2P 125A Adjustable type HI
    BTH280E
    Earth leakage add-on-block 2P 125A Adjustable type HI
  • 4
    BDC380E - Earth leakage add-on-block 3P 125A 30mA type AC
    BDC380E
    Earth leakage add-on-block 3P 125A 30mA type AC
  • 5
    BTH480E - Earth leakage add-on-block 4P 125A Adjustable type HI
    BTH480E
    Earth leakage add-on-block 4P 125A Adjustable type HI

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group