The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Add-on blocks for MCB and multi­polar
    • BF363
    EAN
    3250611363637
    Packaging
    1 Piece
    • Add-on blocks for MCB and multi­polar

    Earth leakage add-on block 3P 63A 300mA A high immunity Class BF363

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 3P 63A 300mA A high immunity Class

    BF363

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    • Rated residual oper­ating current Idn
      300 mA
    Archi­tec­ture
    • Number of poles
      3
    Safety
    • Residual current type
      A HI
    Capa­city
    • Number of modules
      3
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • Power dissip­a­tion at IN
      9.7 W
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.90 - 2.90 Nm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration BF363
    PDF
    RoHS report BF363
    PDF

    Downloads

    • Image BF363  | Hager Africa

      Product Image BF363

    • Product datasheet

      Image Hager Product data sheet BF363  | Hager Africa

      Hager Product data sheet BF363

      Earth leakage add-on block 3P 63A 300mA A high immunity Class

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager Africa

      Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

      PDF
      1,61 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      920,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-12-07

      PDF
      1,14 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      443,02 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-11-12

      PDF
      452,70 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BD264 - Earth leakage add-on block 2P 63A 30mA AC Class
      BD264
      Earth leakage add-on block 2P 63A 30mA AC Class
    • 2
      BDC480E - Earth leakage add-on-block 4P 125A 30mA type AC
      BDC480E
      Earth leakage add-on-block 4P 125A 30mA type AC
    • 3
      BDH380E - Earth leakage add-on-block 3P 125A 30mA type  A HI
      BDH380E
      Earth leakage add-on-block 3P 125A 30mA type A HI
    • 4
      BTH480E - Additional terminal Volta 3Ph+N 63A Pure white RAL9010 17mm
      BTH480E
      Earth leakage add-on-block 4P 125A Adjustable type HI
    • 5
      BD341 - Contactor 3P 85A AC-3, 220V AC coil 50/60Hz, Ue 690V, Ui 1000V
      BD341
      Earth leakage add-on block 3P 40A 30mA AC Class

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group