The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Add-on blocks for MCB and multi­polar
    • BDC225F
    The Hager add-on residual current block 1P+N 25A 30 mA AC provides earth-leakage protection when paired with a compatible MCB. Ideal for single-phase 230 V residential or light commercial circuits, its 30 mA trip enhances personal safety. Compact 1 module with left neutral and shifted terminals for tidy wiring. Robust Ui 500 V and 4 kV impulse withstand for reliability. Tightening torque: 1.9 Nm.
    EAN
    3250611345701
    Packaging
    1 Piece
    • Add-on blocks for MCB and multi­polar

    Add-on block 1P+N 40A 30mA Type AC Neutral Left 1 Module BDC225F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Add-on block 1P+N 40A 30mA Type AC Neutral Left 1 Module

    BDC225F

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Neutral posi­tion
      Left
    • Number of poles
      2
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current IN
      25 A
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.90 - 1.90 Nm
    • Nominal tight­ening torque down terminal
      1.90 - 1.90 Nm
    Dimen­sions
    • Height
      93.40 mm
    • Width
      17.70 mm
    • Depth
      66 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration BDC225F
    PDF
    RoHS report BDC225F
    PDF

    Downloads

    • Image BDC225F  | Hager Africa

      Product Image BDC225F

    • Product datasheet

      Image Hager Product data sheet BDC225F  | Hager Africa

      Hager Product data sheet BDC225F

      Add-on block 1P+N 25A 30mA AC

      PDF
    • Installation manual

      Image Installation manual fr-FR, pt-PT 2011-11-10  | Hager Africa

      Installation manual fr-FR, pt-PT 2011-11-10

      PDF
      2,72 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      263,02 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BFC825 - Earth leakage add-on block 4P 63A 500mA AC class 230-400V
      BFC825
      Earth leakage add-on-block with double output 4P 25A 300mA AC class
    • 2
      BF263 - MCB 1P 63A Curve C 6/10kA 230-400V 1 Module
      BF263
      Earth leakage add-on block 2P 63A 300mA A high immunity Class
    • 3
      BF426 - Earth leakage add-on block 2P 63A 300mA AC class, 2 modules
      BF426
      Earth leakage add-on block 4P 25A 300mA AC Class
    • 4
      BF225 - Earth leakage add-on block 2P 25A 300mA A high immunity Class
      BF225
      Earth leakage add-on block 2P 25A 300mA A high immunity Class
    • 5
      BFC840 - Add-on RCCB double output 4P 25A 300mA AC 230-400V 3 modules
      BFC840
      Earth leakage add-on-block with double output 4P 40A 300mA AC class

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group