Trunking 12x30,L=2,1m,traffic white ATA123019016
EAN
4012740016773
Packaging
60 Meters
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
End piece for installation duct 1 products available -
Surface-mounted housing for flush-mounted switching device 5 products available -
Junction box for installation duct 3 products available -
T-piece for installation duct 1 products available -
Joint cover for installation duct 1 products available -
Cable clip/retainer for installation duct 1 products available
Complete your system
Technical properties
Dimensions
-
Height13 mm
-
Width32 mm
-
Length2100 mm
-
Inner cross-section330 - 330 mm²
Capacity
-
Max. number of cables (Ø11mm, 50% filled, without devices)2
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
RAL code9016
-
ColourTraffic white
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 65 °C
Connectivity
-
Trunking couplingWithout coupling
Equipment
-
Number of partitions1
-
Number of compartments2 - 2
-
Number of pluggable partitions0
-
Cable retaining clip includedYes
-
With protective filmNo
Installation, mounting
-
Base perforationNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Product licence
Product_Licence_NF004_1076_ATA
Product licence International 2021-02-12
PDF1,01 MB -
Declaration of conformity
EU-Declaration ATA T008A FR_EN 25072019
Declaration of conformity en-US, fr-FR 2023-10-31
PDF41,06 kB
More documentation